32.3.2.1 Enabling, Disabling and Resetting
The DAC is enabled by writing a ‘1’ to the ENABLE bit in the
Control A (DACn.CTRLA) register and disabled by writing a ‘0’ to this
bit.
The OUT output to a pin is enabled by writing the Output Enable (OUTEN) bit in the DACn.CTRLA register.