13.5.1 Reset Flag Register
All flags are cleared by writing a '1
' to them. They are
also cleared by a Power-on Reset (POR), with the exception of the Power-on Reset
Flag (PORF).
Name: | RSTFR |
Offset: | 0x00 |
Reset: | 0xXX |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UPDIRF | SWRF | WDRF | EXTRF | BORF | PORF | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | x | x | x | x | x | x |
Bit 5 – UPDIRF UPDI Reset Flag
This bit is set if a UPDI Reset occurs.
Bit 4 – SWRF Software Reset Flag
This bit is set if a Software Reset occurs.
Bit 3 – WDRF Watchdog Reset Flag
This bit is set if a Watchdog Reset occurs.
Bit 2 – EXTRF External Reset Flag
This bit is set if an External Reset occurs.
Bit 1 – BORF Brown-out Reset Flag
This bit is set if a Brown-out Reset occurs.
Bit 0 – PORF Power-on Reset Flag
This bit is set if a POR occurs.
After a POR, only the POR flag is set and all the other flags are cleared. No other flags can be set before a full system boot is run after the POR.