22.5.4 Interrupt Control
Name: | INTCTRL |
Offset: | 0x05 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CAPT | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – CAPT Capture Interrupt Enable
Writing this bit to ‘1
’ enables interrupt on
capture.
Name: | INTCTRL |
Offset: | 0x05 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CAPT | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Writing this bit to ‘1
’ enables interrupt on
capture.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.