13.3.2.1.7 Domains Affected By Reset

The following logic domains are affected by the various Resets:

Table 13-1. Logic Domains Affected by Various Resets
Reset TypeFuses are ReloadedTCD Pin Override Functionality AvailableReset of TCD Pin Override SettingsReset of BOD ConfigurationReset of UPDIReset of Other Volatile Logic
PORXXXXX
BODXXXX
Software ResetXXX
External ResetXXX
Watchdog ResetXXX
UPDI ResetXXX