29.5.6 TRUTHn
Name: | TRUTH |
Offset: | 0x08 + n*0x04 [n=0..1] |
Reset: | 0x00 |
Property: | Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRUTH[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – TRUTH[7:0] Truth Table
This bit field defines the value of the Truth logic as a function of inputs IN[2:0].