29.2.2 Signal Description
| Pin Name | Type | Description |
|---|---|---|
| LUTn-OUT | Digital output | Output from LUT |
| LUTn-IN[2:0] | Digital input | Input to LUT |
Refer to I/O Multiplexing and Considerations for details on the pin mapping for this peripheral. One signal can be mapped to several pins.