16.3.3 Control C
| Name: | CTRLC |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCA00 | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – TCA00 TCA0 Waveform Output 0
Write this bit to '1' to select the alternative
output pin for TCA0 waveform output 0.
In Split mode, this bit controls output from low byte compare channel 0.