21.5.11 Interrupt Flag Register - Normal Mode
| Name: | INTFLAGS |
| Offset: | 0x0B |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMP2 | CMP1 | CMP0 | OVF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 6 – CMP2 Compare Channel 2 Interrupt Flag
See the CMP0 flag description.
Bit 5 – CMP1 Compare Channel 1 Interrupt Flag
See the CMP0 flag description.
Bit 4 – CMP0 Compare Channel 0 Interrupt Flag
The Compare Interrupt (CMPn) flag is set on a compare match on the corresponding compare channel.
For all modes of operation, the CMPn flag will be set when a compare
match occurs between the Count (CNT) register and the corresponding Compare n
(CMPn) register. The CMPn flag is not cleared automatically. It will be cleared
only by writing a ‘1’ to its bit location.
Bit 0 – OVF Overflow/Underflow Interrupt Flag
This flag is set either on a TOP (overflow) or BOTTOM (underflow)
condition, depending on the WGMODE setting. The OVF flag is not cleared
automatically. It will be cleared only by writing a ‘1’ to its
bit location.