20.1 Features
- Issues a System Reset if the Watchdog Timer is not Cleared Before its Time-out Period
 - Operating Asynchronously from System Clock Using an Independent Oscillator
 - Using the 1.024 kHz Output of the 32.768 kHz Ultra Low-Power Oscillator (OSCULP32K)
 - 11 Selectable Time-out Periods, from 8 ms to 8s
 - Two Operation Modes:
- Normal mode
 - Window mode
 
 - Configuration Lock to Prevent Unwanted Changes
 - Closed Period Timer Activation After First WDT Instruction for Easy Setup