31.1 Features
- 10-Bit Resolution
 - 0V to VDD Input Voltage Range
 - Multiple Internal ADC Reference Voltages
 - External Reference Input
 - Free-Running and Single Conversion Mode
 - Interrupt Available on Conversion Complete
 - Optional Interrupt on Conversion Results
 - Temperature Sensor Input Channel
 - Optional Event-Triggered Conversion
 - Window Comparator Function for Accurate Monitoring or Defined Thresholds
 - Accumulation up to 64 Samples per Conversion