In the Time-Out Check mode, the peripheral starts counting on the first
signal edge and stops on the next signal edge detected on the event input channel. Start
or Stop edge is determined by the Event Edge (EDGE) bit in the Event Control
(TCBn.EVCTRL) register. If the Count (TCBn.CNT) register reaches TOP before the second
edge, a CAPT interrupt and event will be generated. In Freeze state, after a Stop edge
is detected, the counter will restart on a new Start edge. If TOP is updated to a value
lower than the Count (TCBn.CNT) register upon reaching MAX the counter restarts from
BOTTOM. Reading the Count (TCBn.CNT) register or Compare/Capture (TCBn.CCMP) register,
or writing the Run (RUN) bit in the Status (TCBn.STATUS) register in Freeze state will
have no effect.Figure 22-4. Time-Out Check Mode
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.