38.1 Product Information
Note: For the latest information on available
ordering codes, refer to the ATtiny212/214/412/414 Automotive Silicon Errata and
Data Sheet Clarification (www.microchip.com/DS80000893) found on the
product page.
| Ordering Code(1) | Flash/SRAM | Pin Count | Max CPU Speed | Supply Voltage | Package Type(2,3) | Temperature Range |
|---|---|---|---|---|---|---|
| ATtiny212-SSBT-VAO | 2 KB/128B | 8 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny212-SSZT-VAO | 2 KB/128B | 8 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny214-SSBT-VAO | 2 KB/128B | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny214-SSZT-VAO | 2 KB/128B | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny412-SSBT-VAO | 4 KB/256B | 8 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny412-SSZT-VAO | 4 KB/256B | 8 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
| ATtiny414-SSBT-VAO | 4 KB/256B | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +105°C |
| ATtiny414-SSZT-VAO | 4 KB/256B | 14 | 16 MHz | 2.7V to 5.5V | SOIC | -40°C to +125°C |
Note:
- Pb-free packaging complies with the European Directive for Restriction of Hazardous Substances (RoHS directive). Also, Halide-free and fully Green.
- Available in Tape & Reel, Tube or Tray packing media.
- Package outline drawings can be found in the Package Drawings chapter.