34.5.1 Status AName: STATUSAOffset: 0x00Reset: 0x10Property: -Bit 76543210 UPDIREV[3:0] Access RRRR Reset 0011 Bits 7:4 – UPDIREV[3:0] UPDI Revision This bit field contains the revision of the current UPDI implementation.
Bits 7:4 – UPDIREV[3:0] UPDI Revision This bit field contains the revision of the current UPDI implementation.