34.5.6 ASI Reset Request

A Reset is signalized to the System when writing the Reset signature to this register.
Name: ASI_RESET_REQ
Offset: 0x08
Reset: 0x00
Property: -

Bit 76543210 
 RSTREQ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – RSTREQ[7:0] Reset Request

The UPDI will not be reset when issuing a System Reset from this register.

ValueNameDescription
0x00 RUN Clear Reset condition
0x59 RESET Normal Reset
Other - Reserved