34.5.7 ASI Control A

Name: ASI_CTRLA
Offset: 0x09
Reset: 0x03
Property: -

Bit 76543210 
       UPDICLKSEL[1:0] 
Access R/WR/W 
Reset 11 

Bits 1:0 – UPDICLKSEL[1:0] UPDI Clock Divider Select

Writing these bits selects the UPDI clock output frequency. The default setting after Reset and enable is 4 MHz. See the Electrical Characteristics section for more information on possible UPDI oscillator frequencies.

ValueDescription
0x0 32 MHz UPDI clock
0x1 16 MHz UPDI clock
0x2 8 MHz UPDI clock
0x3 4 MHz UPDI clock (default setting)