12.5.1 Main Clock Control A

Name: MCLKCTRLA
Offset: 0x00
Reset: 0x00
Property: Configuration Change Protection

Bit 76543210 
 CLKOUT   CLKSEL[3:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 7 – CLKOUT Main Clock Out

This bit controls whether the main clock is available on the Main Clock Out (CLKOUT) pin when the main clock is running.

ValueDescription
0 The main clock is not available on the CLKOUT pin
1 The main clock is available on the CLKOUT pin

Bits 3:0 – CLKSEL[3:0] Clock Select

This bit field controls the source for the Main Clock (CLK_MAIN).

ValueNameDescription
0x0 OSCHF Internal high-frequency oscillator
0x1 OSC32K 32.768 kHz internal oscillator
0x2 XOSC32K 32.768 kHz external clock or 32.768 kHz external crystal oscillator, depending on the SEL bit in XOSC32KCTRLA
0x3 EXTCLK External clock
0x4 PLL PLL Oscillator
Other Reserved Reserved