12.5.9 PLL Control A

Name: PLLCTRLA
Offset: 0x10
Reset: 0x00
Property: Configuration Change Protection

Bit 76543210 
 RUNSTDBYSOURCE[1:0]SOURCEDIV[1:0] MULFAC[1:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – RUNSTDBY Run Standby

This bit controls whether the Phase-Locked Loop (PLL) is always running.

Note:
  1. The requesting peripheral must take the PLL start-up time and PLL source start-up time into account.
  2. The oscillator signal will only be available if requested and will be available after two PLL cycles.

ValueDescription
0The PLL will only run if requested by a peripheral (1)
1The PLL will always run in Active, Idle and Standby sleep modes (2)

Bits 6:5 – SOURCE[1:0] Select Source for PLL

This bit controls the Phase-Locked Loop (PLL) clock source.

ValueNameDescription
0x0OSCHFInternal high-frequency oscillator as PLL source
0x1EXTCLKExternal clock as PLL source
0x2-0x3Reserved

Bits 4:3 – SOURCEDIV[1:0] Select Source Division for PLL

This bit field divides the source frequency before being used as input to the PLL.

ValueNameDescription
0x0NONENo division. Nominal source frequency 2.5 to 5.5 MHz
0x1DIV2Divide by 2. Nominal source frequency 5 to 11 MHz
0x2DIV4Divide by 4. Nominal source frequency 10 to 22 MHz
0x3DIV6Divide by 6. Nominal source frequency 15 to 33 MHz

Bits 1:0 – MULFAC[1:0] Multiplication Factor

This bit field controls the multiplication factor for the Phased-Locked Loop (PLL).
ValueNameDescription
0x0DISABLEPLL is disabled
0x1-Reserved
0x28X8x multiplication factor
0x316X16x multiplication factor