2 Cache Memory vs TCM Overview
This chapter highlights the key differences between Cache memory and TCM.
| Tightly Coupled Memory | Cache Memory |
|---|---|
| Tightly Coupled Memory is accessed by a
dedicated connection from the core. In the PIC32CZ CA and SAM E70/S70/V7x family of microcontrollers, there are two dedicated connections from the Cortex-M7 core to the internal SRAM for Instruction TCM and another for Data TCM. | Cache memory is RAM integrated inside
the Cortex-M7 core itself. In the PIC32CZ CA and SAM E70/S70/V7x series of microcontrollers, 16 KB of instruction cache (I-cache) and 16 KB of data cache (D-cache) are available. |
| Tightly coupled memory is part of the system memory map with a definite start address. The size of the TCM determines the end address | Cache memory is not part of the system memory map. It does not have a physical memory address. |
| A programmer can decide where the content will be stored in TCM at compilation time. | A control logic, not the programmer, determines what is stored in cache memory. |
| TCM is directly accessible to software. | During program execution, the cache is stored with instructions or data fetched from memory to the CPU. |
| TCM can be accessed by CPU and DMA. | Cache cannot be accessed by DMA. |
| TCM has deterministic access time. It always takes a single cycle to access contents from TCM. | Cache memory serves as an intermediate buffer between the processor and memory to reduce memory access time. The number of cycles needed to access a memory location differs for a cache hit and a cache miss. |
Note: TCM contents are not cached. TCM is directly connected to the
Cortex-M7 core by a bus. It can be accessed at similar speeds as accessing the cache
without penalty for a cache miss and coherence issues.