3 Tightly Coupled Memory
The PIC32CZ CA80/90 and SAM E70/S70/V7x family of devices support two TCM instances: Instruction TCM (ITCM) and Data TCM (DTCM). The base address of each TCM is fixed by the Arm System Address map:
- ITCM at 0x00000000
- DTCM at 0x20000000
In the Arm microcontroller memory map, the ITCM and DTCM occupy lower address ranges than the Flash and internal SRAM.