| 1 | VDD | +5V Input |
| 2 | RA5 | Fan Tachometer Input 1 |
| 3 | RA4 | Fan Tachometer Input 2 |
| 4 | MCLR/VPP/RA3 | MCLR and Reset |
| 5 | RC5 | Switching Transistor PWM |
| 6 | RC4 | Fan Control PWM |
| 7 | RC3 | Quadrature Decoder Input |
| 8 | RC6 | Quadrature Decoder Input |
| 9 | RC7 | I2C Serial Data (SDA) |
| 10 | RB7 | I2C Serial Clock (SCL) |
| 11 | RB6 | Debug Universal Asynchronous Receiver Transmitter (UART) TX |
| 12 | RB5 | OPAMP In+ |
| 13 | RB4 | Display Reset |
| 14 | RC2 | OPAMP Output |
| 15 | RC1 | Push button Input |
| 16 | RC0 | Heat Sink Thermistor |
| 17 | RA2 | Cold Plate Thermistor |
| 18 | RA1/ICSPCLK | LED Status/ICSPCLK |
| 19 | RA0/ICSPDAT | LED Error/ICSPDAT |
| 20 | VSS | Ground |