10 Appendix D – CIP Usage
Memory, I/O and Safety Features
| Peripheral | Available on Device | Used by Application | Remaining |
|---|---|---|---|
| EEPROM | 256B | 11B | 245B |
| PPS | Yes | Yes | N/A |
| CRC | Yes | Yes | N/A |
| WWDT | Yes | Yes | N/A |
Timers and Waveform Generators
| Peripheral | Available on Device | Used by Application | Remaining |
|---|---|---|---|
| TMR0 | 1 | 1 | 0 |
| TMR1/3 | 2 | 2 | 0 |
| TMR2/4 | 2 | 2 | 0 |
| NCO | 1 | 0 | 1 |
| CCP | 2 | 0 | 2 |
| 16-bit PWM | 2 | 2 | 0 |
| CWG | 1 | 0 | 1 |
| CLC | 4 | 2 | 2 |
| CLKREF | 1 | 0 | 1 |
Analog
| Peripheral | Available on Device | Used by Application | Remaining |
|---|---|---|---|
| 12-bit Differential ADCC | Yes | Yes | N/A |
| Temperature Indicator | Yes | Yes | N/A |
| FVR | 2 | 2 | 0 |
| 8-bit DAC | 2 | 2 | 0 |
| Operational Amplifier (OPAMP) | 1 | 1 | 0 |
| CMP | 2 | 2 | 0 |
| ZCD | 1 | 0 | 1 |
Serial Communications
| Peripheral | Available on Device | Used by Application | Remaining |
|---|---|---|---|
| MSSP (SPI/I2C) | 2 | 1 | 1 |
| EUSART | 2 | 1 | 1 |