| 8-bit DAC | 8-bit Digital-to-Analog Converter |
| 12-bit Differential ADCC | 12-bit Differential Analog-to-Digital Converter with
Computation |
| 16-bit PWM | 16-bit Pulse Width Modulators with Compare |
| CCP | Capture Compare PWM |
| CLC | Configurable Logic Cell |
| CLKREF | Reference Clock Output |
| CMP | Comparator |
| CRC | Cyclic Redundancy Check |
| CWG | Complementary Waveform Generator |
| EEPROM | Electronic Erasable Programmable Read Only Memory |
| EUSART | Enhanced Universal Synchronous Asynchronous Receiver |
| FVR | Fixed Voltage Reference |
| MSSP | Host Synchronous Serial Port (capable of either Serial Peripheral
Interface (SPI) or I2C) |
| NCO | Numerically Controlled Oscillator |
| OPAMP | Operational Amplifier |
| PPS | Peripheral Pin Select |
| Temperature Indicator | Temperature Indicator |
| TMR0 | Timer0 |
| TMR1/3 | Timer1/3/… |
| TMR2/4 | Timer2/4/… |
| WWDT | Windowed Watchdog Timer |
| ZCD | Zero-Cross Detection |