| Input DC Voltage | 11-15V |
| Absolute Maximum Input DC Voltage | 19.8V |
| Maximum Input Current through Connectors VDC and GND | 15A |
| Continuous Output Current per Phase @ 25° C | 10A (RMS) |
Note:
- At +25°C
ambient, this board can safely deliver up to 10A RMS
of continuous output current per phase without overheating,
as it is designed to operate without a heat sink.
Thermal limits are defined by the MOSFETs, shunt resistors
and PCB copper area under natural convection. Operating
within the specified input voltage and current ranges
ensures reliable performance and prevents thermal
overstress.
- Spinning the motor under certain conditions (loss of control
during field weakening or restarting the motor with inertia
load while coasting down or direction reversal when the
motor is spinning at a higher speed) may cause the DC Bus
voltage to rise beyond the applied input DC voltage (if the
DC power supply is non-receptive). Under such conditions,
ensure that the input DC voltage does not exceed the
specified limit. Exceeding this Input DC voltage limit will
cause permanent damage to the board.
|