4 Bluetooth Qualification and Regulatory
For more details on the Bluetooth qualification process, refer the following website: https://www.bluetooth.com/develop-with-bluetooth/qualification-listing/declare-your-product.
Microchip provides a qualified Bluetooth module for the user to apply on their base product without any additional fee.
If the customer designs the chip down base with the existing Microchip qualified firmware protocol stack, the core QDID can be re-used but needs to perform RF testing for the new QDID listing.
Declaration ID: D030015
QDID: 110115
Design Name: Bluetooth 5.0 Core System Component
Besides Bluetooth SIG/QDID certification, the following items illustrate the general regulatory approval of country or region. The customer can apply for the test service by a qualified test lab.
- United States/FCC
- Canada/IC
- Europe/CE
- Japan/MIC
- Korea/KCC
- Taiwan/NCC
- China/SRRC