Jump to main content
IS1870/IS1871 Reference Design Application Note AN3588
Search
Home
2
Conductive RF Measurement Setup
AN3588
Introduction
1
Hardware Guidelines
2
Conductive RF Measurement Setup
2.1
Hardware Test Connection
2.2
ISRT Tool Test Procedure
3
Antenna Guidelines
4
Bluetooth Qualification and Regulatory
5
Reference Circuit
6
Mass Production Test Board Design
7
Appendix A: Test Jig TX Power Compensation
8
Appendix B: Edgar III Circuit
9
Document Revision History
Microchip Information
2 Conductive RF Measurement Setup
This chapter describes the conductive RF test procedure.