Description
The MCP14LH2181 and the MCP14LH21814 are high-voltage, high-speed gate drivers capable of driving N-channel MOSFETs and IGBTs in a half-bridge configuration. Microchips high voltage process enables the MCP14LH2181(4) high-side to switch to 600V in a bootstrap operation.
The MCP14LH2181(4) logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) to interface easily with controlling devices. The driver outputs feature high pulse current buffers designed for minimum driver cross conduction.
The MCP14LH2181 is offered in space-saving 8-pin SOIC and the MCP14LH21814 in the 14-pin SOIC and operates over an extended -40°C to +125°C temperature range.