1 Pin Configuration

Pin No.Pin Name

MCP14LH2181

Pin Name

MCP14LH21814

Pin Description
1HINHINLogic input for high-side gate driver output, in phase with HO
2LINLINLogic input for low-side gate driver output, in phase with LO
3COM—Low-side and logic return
3—VSSLogic Return
4LO—Low-side gate drive output
4—NCNot connected
5VCC—Low-side and logic fixed supply
5—COMLow-side return
6VS—High-side floating supply return
6—LOLow-side gate drive output
7HO—High-side gate driver output
7—VCCLow-side and logic fixed supply
8VB—High-side floating supply
8, 9, 10, 14—NCNot connected
11—VSHigh-side floating supply return
12—HOHigh-side gate driver output
13—VBHigh-side floating supply