Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device: | MCP14LH2181(4): High-Side and Low-Side Gate Driver | |
| Tape and Reel Option(1): | Blank | = Tube |
| T | = Tape and Reel | |
| Temperature Range: | E | = −40°C to +125°C (Extended) |
| Package: | SN | = Plastic Small Outline IC, 3.90 mm, SOIC, 8-Pin (Package Code: SN) |
| SL | = Plastic Small Outline IC, 3.90 mm, SOIC, 14-Pin (Package Code: SL) | |
Examples:
- MCP14LH2181T-E/SN: Half-Bridge Gate Driver, Tape and Reel, Extended Temperature Range, SOIC-8 Package
- MCP14LH21814T-E/SL: Half-Bridge Gate Driver, Tape and Reel, Extended Temperature Range, SOIC-14 Package
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.