Features

  • Floating High-side Driver in Bootstrap Operation to 600V
  • Drives Two N-Channel MOSFETs or IGBTs in a Half-bridge Configuration
  • 1.9A Source/2.3A Sink Output Current Capability
  • Outputs Tolerant to Negative Transients
  • Wide Low-side Gate Driver Supply Voltage: 10V to 20V
  • Logic Input (HIN and LIN) 3.3V Capability
  • Schmitt Triggered Logic Inputs with Internal Pull Down
  • Undervoltage Lockout for High and Low-side Drivers
  • Extended Temperature Range: −40°C to +125°C