3.2.2.1 Connectors

The PIC32CXMTSH-DB board includes the following connectors:
  1. Neutral Connector (for an AC grid), J1.
    Table 3-1. Neutral Connector (for an AC grid), J1
    PinSignal NameDescription
    1NNeutral (VN in PCB)
    2NNeutral (VN in PCB)

  2. Line Voltage Connector (for an AC grid), J2.
    Table 3-2. Line Voltage Connector (for an AC grid), J2
    PinSignal NameDescription
    1L1Line 1 (V1 in PCB)
    2L2Line 2 (V2 in PCB)

  3. DC Input Connector, J3.
    Table 3-3. DC Input Connector, J3
    PinSignal NameDescription
    112V_INDC Input voltage (+12V)
    2GNDGround
    3——

  4. Current Sensor Input 1 Connector (for Line 1 voltage), J10.
    Table 3-4. Current Sensor Input 1 Connector, J10
    PinSignal NameDescription
    1IN1Current channel 1, negative input
    2IP1Current channel 1, positive input

  5. Current Sensor Input 2 Connector (for Line 2 voltage), J11.
    Table 3-5. Current Sensor Input 2 Connector, J11
    PinSignal NameDescription
    1IN2Current channel 2, negative input
    2IP2Current channel 2, positive input

  6. Micro-B Female USB Connector, J12.
    Table 3-6. USB Device Connector, J12
    PinSignal NameDescription
    0EARTHShield
    1VUSB5V power
    2D-Data Minus
    3D+Data Plus
    4IDOn the Go Identification
    5GND_ISOIsolated Reference

  7. Isolated Pulse Outputs Connectors, J13 and J14.
    Table 3-7. Isolated Pulse Outputs Connector, J13
    PinSignal NameDescription
    1CF1-Negative isolated pulse
    2CF1+Positive isolated pulse
    Table 3-8. Isolated Pulse Outputs Connector, J14
    PinSignal NameDescription
    1CF2-Negative isolated pulse
    2CF2+Positive isolated pulse

  8. JTAG/SWD 10-pin Dual Row Connector for PIC32CXMTSH, J17.
    Table 3-9. SWD Connector, J17
    PinMnemonicDescription
    1VCCThis is the target reference voltage. It is used to check if the target has power, to create the logic-level reference for the input comparators, and to control the output logic levels to the target. It is normally fed from VCC on the target board and must not have a series resistor
    2SWDIO/TMSSerial Wire Input Output/Test Mode Select. JTAG mode set input of target CPU. This pin should be pulled up on the target. Output signal that sequences the target's JTAG state machine, sampled on the rising edge of the TCK signal
    3GNDGround
    4SWCLK/TCKSerial Wire Clock/Test Clock. JTAG clock signal to target CPU (output timing signal, for synchronizing test logic and control register access)
    5GNDGround
    6SWO/TDOSerial Wire Output / Test Asynchronous Data Out from target CPU
    7KEY—
    8NC/TDINot Connected/Test Data Input. JTAG data input of target CPU (serial data output line, sampled on the rising edge of the TCK signal). It is recommended that this pin is pulled to a defined state on the target board
    9GND DetectGround
    10nRESETJTAG Reset (active-low output signal that resets the target). Output from the JTAG debug probe to the Reset signal on the target JTAG port. This pin is normally pulled HIGH on the target to avoid unintentional resets when there is no connection

  9. Xplained PRO Power Header, J19.
    Table 3-10. Xplained PRO Power Header, J19
    PinMnemonicDescription
    1GNDGround
    25VExternal 5V input (optional)
    33V3Regulated 3.3V
    45VRegulated 5V

  10. Xplained PRO Extension Header, J20.
    Table 3-11. Xplained PRO Extension Header, J20
    PinMnemonicDescription
    1—Test Point
    2GNDReference Ground
    3ADC+Analog to digital converter, alternatively positive part of differential ADC
    4ADC-Analog to digital converter, alternatively negative part of differential ADC
    5GPIO1General purpose I/O
    6GPIO2General purpose I/O
    7PWM+Pulse width modulation, alternatively positive part of differential PWM
    8PWM-Pulse width modulation, alternatively negative part of differential PWM
    9IRQ/GPIOInterrupt request line and/or general purpose I/O
    10SS/GPIOSerial select for SPI and/or general purpose I/O
    11TWDI2C Data
    12TWCKI2C Clock
    13RXDUART Receiver
    14TXDUART Transmitter
    15SSSPI Chip Select
    16MOSISPI Host Output Client Input
    17MISOSPI Host Input Client Output
    18SCKSPI Clock
    19GNDReference Ground
    20VCC3.3V power for extension board

  11. mikroBUS add-on Board Connector, J21.
    Table 3-12. mikroBUS Connector, J21
    PinMnemonicDescription
    1ANAnalog Input
    2RSTReset
    3CSSPI Chip Select
    4SCKSPI Clock
    5MISOSPI Host Input Client Output
    6MOSISPI Host Output Client Input
    7+3V3VCC: 3.3V power
    8GNDReference Ground
    9GNDReference Ground
    10+5VVCC: 5V power
    11SDAI2C Data
    12SCLI2C Clock
    13TXUART Transmit
    14RXUART Receive
    15INTHardware Interrupt
    16PWMPWM