3.2.2.2 Jumper Configuration
The following table describes the functionality of the jumpers.
| Jumper | Label | Default Setting | Function |
|---|---|---|---|
| J4 | 3V3 | Closed | 3.3V current measurement |
| J5 | 5V | Closed | 5V current measurement |
| J6 | SHDN | Open | To enable 3.3V and 5V converters despite SHDN command |
| J7 | BACK-UP | Closed | 3V3_BACK-UP current measurement |
| J8 | VDDOUT | Closed | VDDOUT current measurement |
| J9 | VREFP Selection | Closed | VREFP selection between
internal or external voltage reference.
|
| J15 | ERASE | Open | Erase pin configuration |
Note:
-
Warning: If the ADC is configured (via SW) to use the internal voltage regulator as positive reference (VREFP), the jumper must be removed to avoid a short circuit.