5.2 Absolute Maximum Ratings

Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.

Table 5-1. Absolute Maximum Ratings

Parameters

Symbol

Min.

Max.

Unit

Junction temperature

Tj

—

+150

°C

Storage temperature

Tstg

-55

+125

°C

Ambient temperature

Tamb

-40

+85

°C

Supply voltage

VVS

-0.3

6.0

V

Supply voltage PA (1.9..3.6V application)

VVS_PA

-0.3

4.0

V

Maximum input level (input matched to 50Ω)

Pin_max

—

+10

dBm

ESD (Human Body Model) all pins

HBM

-4

+4

kV

ESD (Machine Model) all pins

MM

-200

+200

V

ESD (Field Induced Charged Device Model) all pins

FCDM

-750

+750

V

Maximum RF amplitude at pin 5 (ANT_TUNE)(1)

ANTTUNE

—

4.0

Vp

Maximum peak voltage at pin 4 (SPDT_ANT)(1)

SPDTANT

-0.3

VS + 0.3

V

Maximum peak voltage at pin 6 (SPDT_TX)(1)

SPDTTX

-0.3

VS + 0.3

V

Note:
  1. The customer application needs to be designed properly.