1 MPLAB® Code Coverage Overview

MPLAB Code Coverage provides visibility as to what portions of your code are being executed. Run your test cases to completion for a visual display of coverage. See [AoU-09-COV].

Code Coverage features require the following tools:

  • MPLAB X IDE v6.35 or later, which supports the display of code coverage data without a licenses from an MPLAB XC C compiler. See [AoU-04-COV].
  • An MPLAB XC C compiler that supports code coverage output without a license. See [AoU-02-COV].
Note: This manual is written for MPLAB X IDE v6.35 or later. Use MPLAB X IDE for the best code coverage experience.

Code Coverage is displayed in the MPLAB X IDE as:

  • Editor text highlighted by colors representing coverage:
    • Green = executed
    • Yellow = partially executed
    • Red = not executed
  • Program memory highlighted by colors representing coverage.
  • A Code Coverage tab with a report displaying color percentages of code covered. This information may be written to an HTML Report for later viewing.
Figure 1-1. Code Coverage - Editor Window and Code Coverage Tab
Figure 1-2. Code Coverage - Program Memory Window