34.5.5 OPAxHWC

Operational Amplifier Hardware Control Options Register
Name: OPAxHWC
Offset: 0x0910

Bit 76543210 
 ORENHWCH[2:0]ORPOLHWCL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – OREN Override Enable

ValueDescription
1 Hardware Override Control is enabled. OPA mode of operation is configured using the HWCH / HWCL bits.
0 Hardware Override Control is disabled. OPA mode of operation must be configured in software.

Bits 6:4 – HWCH[2:0] Hardware Control Configuration High

Value Description
111 Rail Drive to VDD
110 Reserved
101 Reserved
100 Basic OPA configuration with unity-gain feedback
011 Reserved
010 Reserved
001 Reserved
000 Basic OPA configuration with user-defined feedback

Bit 3 – ORPOL Override Source Polarity

ValueDescription
1 Hardware Control Input is Inverted (Active-Low)
0 Hardware Control Input is not Inverted (Active-High)

Bits 2:0 – HWCL[2:0] Hardware Control Configuration Low

Value Description
111 Rail Drive to VSS
110 Reserved
101 Reserved
100 Basic OPA configuration with unity-gain feedback
011 Reserved
010 Reserved
001 Reserved
000 Basic OPA configuration with user-defined feedback