34.5.4 OPAxCON3
Name: | OPAxCON3 |
Offset: | 0x090F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FMS[1:0] | PSS[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 7:6 – FMS[1:0] Feedback Mode Selection
Value | Description |
---|---|
11 | Reserved |
10 | Operational Amplifier Output Pin (OPAxOUT) |
01 | VDD |
00 | No Connection |
Bits 1:0 – PSS[1:0] Positive Source Selection
Value | Description |
---|---|
11 |
OPAxIN3+ |
10 |
OPAxIN2+ |
01 |
OPAxIN1+ |
00 |
OPAxIN0+ |