1.1.2.3 I²C Voltage
(Ask a Question)Expanded the MSS I/O support to operate at 2.5 V when interfacing with I²C peripherals, increasing flexibility and supporting a broader range of external I²C devices.
Expanded the MSS I/O support to operate at 2.5 V when interfacing with I²C peripherals, increasing flexibility and supporting a broader range of external I²C devices.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.