1.1.2.1 New Physical Memory Protection (PMP) Lockdown Strategies
(Ask a Question)The Libero SoC 2025.2 release has the following significant enhancements to the PMP Lockdown Strategies:
- Reorganized the PMP interface layout for more efficient configuration reducing complexity.
- Added an Expert Mode option that allows direct configuration of PMP register settings by advanced users who require direct control over PMP and MPU configurations.