1.1.2.4 CAN Voltage
(Ask a Question)Expanded the MSS I/O support to operate at 1.2 V, 1.5 V, 1.8 V, and 2.5 V to enable additional Low Voltage CMOS I/O standards for MSS CAN controller I/O connection to external CAN transceiver, where supported by user board design and transceiver specifications.