1.1.5 Continuous Sampling Mode
The ADC Continuous Operation Enable (CONT) bit of ADCON0 enables/disables Continuous Sampling mode. In this mode, hardware automatically retriggers a new conversion cycle after computation and threshold tests have completed. If the result of the threshold test causes the ADTIF bit to become set, and the ADC Stop-on-Interrupt (SOI) bit is set, module hardware will clear GO bit and the conversion will stop. Conversions may also be halted by clearing GO bit in software.