3.6.4 MikroElektronika Click Boards Examples on SAM E51 Curiosity Nano Evaluation Kit
This folder contains the MPLAB Harmony 3 reference applications developed on SAM E51 Curiosity Nano Evaluation Kit.
More Application Demos
Eink E-Paper display 29 296x128 dots Click Example
CLICK HERE for more application demos on SAM E51 Curiosity Nano Evaluation Kit and other Development Boards/Kits having the same part number (ATSAME51J20A).