11.2.1 Main Board
The main board includes the following features:
- A 32-bit microcontroller using an Arm® Cortex®-M4 core.
- A USB 2.0 interface capable of USB speeds of 480 Mbps.
- An SRAM for holding the program code image. This image is used for programming on-board Flash device.
- One LED strip.