4.5 Common Debug Features
Refer to the online Help file “Getting Started with MPLAB X IDE,” Running
an Debugging Code section, for details on debug features. This sections includes:
- Debug Running the project (build, program and run) from Debug > Debug Main Project.
- Using breakpoints.
- Stepping through code.
- Using the Watches window.
- Viewing Memory, Variables and the Call Stack.
- Using the Call Graph.