1.6 s6: SLPCAL field of SLPCTL0 register may deliver invalid result on read

Description

When reading the SLPCTL0 register, the SLPCAL field returns 0x0001. This bitfield must always be written as 0x0000.

End User Implications

Sleep mode may not function properly if this bitfield is set to anything other than 0.

Work Around

When writing to the SLPCTL0, including when performing read-modify-write sequences, ensure that the SLPCAL bitfield is always written as 0x0000.