1 Device Errata
|
Item Number |
Silicon Errata Summary |
Affected Devices LAN8650, LAN8651 | |
|---|---|---|---|
|
B0 |
B1 | ||
| s1 | Determining Product ID and Hardware Revision | X | X |
| s2 | Useless receive data block (chunk) observed following early CS_N de-assertion | — | — |
| s3 | SPI receive Ethernet frame transfer may halt when starting the next frame in the same data block (chunk) as the end of a previous frame | X | — |
| s4 | Packet transmission halts on occurrence of excessive collisions | X | X |
| s5 | Multi-coordinator PLCA action | X | X |
| s6 | SLPCAL field of SLPCTL0 register may deliver invalid result on read | X | X |
| s7 | When configured as a PLCA coordinator, the device does not stop transmitting beacons immediately upon entering sleep mode | X | X |
| s8 | A trade-off exists between noise immunity and carrier sense latency | X | X |
| s9 | Event Generator signal drifts relative to synchronized wall clock when used in periodic mode | X | X |
| |||