2.3 d3: Section 4.4.4 Wake-up
The following typographic clarification is to be noted for the data sheet (DS60001574E).
In section 4.4.4 Wake-up of the data sheet (DS60001574E), mention of Sleep Control 1 Register (SLPCTL1) has been removed and correctly replaced by the Status 2 Register (STS2).
Resolved with the release of Data Sheet DS60001574F.