2.1 d1: SPI Operational Characteristics
The following typographic clarification is to be noted for the data sheet (DS60001574E).
A clarification for the SPI Port AC Operational Characteristics has been made. The values for SCLK low time, SCLK high time, CS_N low to SDO valid, CS_N high time and SCLK falling to SDO valid have been corrected.
Resolved with the release of Data Sheet DS60001574F.