2.2 d2: Register 11.5.50 Sleep Control 1
The following typographic clarification is to be noted for the data sheet (DS60001574E).
The Clear Wake Indication (CLRWKI) bit 3 and Wake Indication (WAKEIND) bit 4 are removed from the Sleep Control 1 (SLPCTL1) register and are now reserved.
Resolved with the release of Data Sheet DS60001574F.