5 Configuration Summary
| Feature | SAMA7D65D2G | SAMA7D65D1G |
|---|---|---|
| CPU | Cortex-A7 up to 1 GHz | |
| Package | 427-ball TFBGA, 0.8mm pitch, 21 x 18 x 1.2 mm | |
|
Internal SDRAM (16-bit, 533 MHz) | 2-Gbit DDR3L SDRAM | 1-Gbit DDR3L SDRAM |
| NAND Flash Controller | 8-bit | |
| Ethernet MAC with TSN support | 2x 10/100/1000 with RMII/RGMII I/F | |
| USB Device/Host | 3 USB interfaces: 2 host/device with Type-C interface and 1 host | |
| 2D GPU | One controller to accelerate 2D graphic display | |
| LCD |
1 up to WXGA/720p resolution, single-channel LVDS, 4-lane MIPI DSI® Support of 8-bit serial RGB interface | |
| Number of PIOs | 142 | |
| Quad/Octal SPI | 2 Quad SPI or 1 Octal SPI | |
| SDIO/SD/e.MMC | 3 | |
| SMC | 16-bit data/15-bit address/2 CS | |
| CAN-FD | 5 | |
| FLEXCOM (USART/UART/I²C/SPI) | 11 | |
| I3C | 1 controller | |
| ADC Inputs | 16 external + 3 internal | |
| ACC Inputs | 4 external | |
| 64-bit Periodic Interval Timer | 6 | |
| Timer Counter | 6 channels | |
| PWM | 4 channels | |
| ASRC | 4x stereo channels with independent conversion rates | |
| I2SMCC | 2 (up to 8 TX and 8 RX channels each) | |
| SSC | 2 (up to 16 TX and 16 RX channels each) | |
| PDMC | 2 (up to 8 digital microphones) | |
| Cryptography | Asymmetric cryptography (CPKCC+CPKCL), AES, SHA, TRNG, TDES, PUF | |