6.2.6.10 NO_OLD_RLMUTIL
The NO_OLD_RLMUTIL line prevents pre-RLM-v9 command-line utilities from performing a reread, remove, or shutdown operation. The pre-v4.0 RLM utilities do not respect the RLM permissions for the reread or shutdown commands, and the pre-v9.0 utilities do not respect the permissions for the remove command. Adding NO_OLD_RLMUTIL to your ISV options file will prevent these older utilities from performing these commands, and only a v9 (or newer) RLM command-line utility can be used for this purpose.
By default, all operations can be performed by all versions of the RLM command-line utilities.
In order for NO_OLD_RLMUTIL to be effective, it must be specified in both the rlm and the ISV server options files.