6.4.2.13 queue
“standard” format:
QUE product version user host “isv_def” count server_handle “project” “requested product” “requested version” mm/dd hh:mm:ss
“detailed” format:
QUE product version user host “isv_def” count server_handle “project” “requested product” “requested version” mm/dd hh:mm:ss.tenths_of_msec
“small” format:
QUE product version user host “isv_def” count server_handle hh:mm
The server_handle parameter is a hex number. All other numbers are decimal.
The project field will contain the contents, if any, of the RLM_PROJECT environment variable of the application that checked out the license. This project name has a maximum of 32 characters.
The isv_def field contains the value of the optional ISV-defined field.
On Windows, tenths_of_msec will always be 0.
If the queued license becomes available, a checkout record will be logged with the same handle. If the client abandons the checkout, however, no other records will be logged.